1.1.6.4.3 Files
| Name | Description |
|---|---|
| plib_ssc_6078.h | SSC PLIB Header File for documentation |
plib_ssc_6078.h
plib_ssc_6078.hSummary
SSC PLIB Header File for documentation
Description
SSC PLIB
This library provides documentation of all the interfaces which can be used to control and interact with an instance of a Serial Synchronous Controller (SSC). This file must not be included in any MPLAB Project.