1.1.6.4.1 Initialization Function
SSC_Initialize Function
void SSC_Initialize (void);
Summary
Initializes SSC module of the device
Description
This function initializes SSC module of the device with the values configured in MCC GUI. Once the peripheral is initialized, transfer APIs can be used to transfer the data.
Preconditions
MCC GUI should be configured with the right values.
Returns
None.
Remarks
This function must be called only once and before any other SSC function is called.
Example
SSC_Initialize();
C
void SSC_Initialize();