1 Prerequisites
- Hardware:
- A host computer running Linux
operating system. Note: This technical brief’s content was developed and tested on Ubuntu 22.04.4 LTS.
- SAM9X60-Curiosity board (EV40E67A) Rev 4
- One micro-B USB cable (included in the SAM9X60-Curiosity box)
- One FTDI TTL-232R USB-to-TTL serial cable
- A host computer running Linux
operating system.
- Software:
This demo is based on a Linux distribution for the SAM9X60 Microchip MPU. This distribution is built using the Buildroot build system. The first step is to set up the Buildroot development environment.