3.1 Programming Support
There may be package dependencies that may not expose certain programming interfaces. For device/package specific features, see PB0121: IGLOO 2 FPGA Product Brief.
| Programming Mode | JTAG | SPI Slave | Auto Programming | Auto Update | 2-Step IAP | Programming Recovery |
|---|---|---|---|---|---|---|
| Programming Interface | JTAG | SPI_SC | SPI_0 | SPI_0 | SPI_0 | SPI_0 |
| M2GL005 (S) | Yes | Yes | No | No | No | No |
| M2GL010 (S, T, TS) | Yes | Yes | No | No | No | No |
| M2GL025 (T, TS) | Yes | Yes | No | No | No | No |
| M2GL060 (T, TS) | Yes | Yes | Yes | Yes | Yes | Yes |
| M2GL090 (T, TS) | Yes | Yes | No | No | No | Yes1 |
| M2GL150 (T, TS) | Yes | Yes | No | No | No | No |
Note:
- See Errata item 11.
| Programming Mode | JTAG | SPI Slave | Auto Programming | Auto Update | 2-Step IAP | Programming Recovery |
|---|---|---|---|---|---|---|
| Programming Interface | JTAG | SC_SPI | SPI_0 | SPI_0 | SPI_0 | SPI_0 |
| M2GL005 (S) | Yes | Yes | Yes | Yes | Yes | Yes |
| M2GL010 (S, T, TS) | Yes | Yes | Yes | Yes | Yes | Yes1 |
| M2GL025 (T, TS) | Yes | Yes | Yes | Yes | Yes | Yes |
| M2GL090 (T, TS) | Yes | Yes | Yes | Yes | Yes | Yes1 |
| M2GL0150 (T, TS) | Yes | Yes | Yes | Yes | Yes | Yes |
Note:
- See Errata item 11.
| ProgrammingMode | JTAG | SPI Slave | Auto Programming | Auto Update | 2-Step IAP | Programming Recovery |
|---|---|---|---|---|---|---|
| ProgrammingInterface | JTAG | SC_SPI | SPI_0 | SPI_0 | SPI_0 | SPI_0 |
| M2GL005 (S) | Yes | Yes | Yes | Yes | Yes | Yes |
| M2GL010 (S, T, TS) | Yes | Yes | Yes | Yes | Yes | Yes1 |
| M2GL025 (T, TS) | Yes | Yes | Yes | Yes | Yes | Yes |
| M2GL090 (T, TS) | Yes | Yes | Yes | Yes | Yes | Yes1 |
| M2GL150 (T, TS) | Yes | Yes | Yes | Yes | Yes | Yes |
Note:
- See Errata item 11.
| Programming Mode | JTAG | SPI Slave | Auto Programming | Auto Update | 2-Step IAP | Programming Recovery |
|---|---|---|---|---|---|---|
| Programming Interface | JTAG | SC_SPI | SPI_0 | SPI_0 | SPI_0 | SPI_0 |
| M2GL010 (T, TS) | Yes | Yes | Yes | Yes | Yes | Yes |
| M2GL090 (T, TS) | Yes | Yes | Yes | Yes | Yes | Yes |