6 Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Table 6-1. Product Number Format
XX-XXX-XXX-XXXX-xxxMxxxxxxXX
Product FamilyPackage SizeSupply VoltageOutputOperating TemperatureStability OptionsOther (Future Use)Enable/Disable PinOther (Future Use)FrequencyPacking Type
Table 6-2. Product Number Legend
Product Family:VCCrystal Oscillator
Package Size:-7086-Lead 5.0 mm × 7.0 mm LDFN
Supply Voltage:-E+3.3 Vdc, ±5%
-H+2.5 Vdc, ±5%
Output:CLVPECL
DLVDS
Operating Temperature:W–10/70°C
E–40/85°C
Stability Options:-S±100 ppm
-K±50 ppm
-F±25 ppm
Other (Future Use):NStandard
Enable/Disable Pin:XNo Enable/Disable
Other (Future Use):NStandard
Frequency:-xxxMxxxxxxMHz value {example: 156M250000 = 156.250000 MHz)
Packing Type:TRTape and Reel (Base Qty = 1000)
<blank>Nonstandard Tape and Reel (Base Qty = 1)
Table 6-3. Examples:
a)VC-708-ECE-SNXN-125M000000
Crystal Oscillator (XO); 6-Lead 5.0 mm × 7.0 mm LDFN; +3.3 Vdc, ±5% Supply Voltage; LVPECL Output; –40/85°C Operating Temperature; ±100 ppm Stability Option; Standard; No Enable/Disable; Standard; 125.000000 MHz Frequency; Nonstandard Tape and Reel (Base Qty = 1)
b)VC-708-EDE-KNXN-156M250000
Crystal Oscillator (XO); 6-Lead 5.0 mm × 7.0 mm LDFN; +3.3 Vdc, ±5% Supply Voltage; LVDS Output; –40/85°C Operating Temperature; ±50 ppm Stability Option; Standard; No Enable/Disable; Standard; 156.250000 MHz Frequency; Nonstandard Tape and Reel (Base Qty = 1)
c)VC-708-HDW-FNXN-171M925063TR
Crystal Oscillator (XO); 6-Lead 5.0 mm × 7.0 mm LDFN; +2.5 Vdc, ±5% Supply Voltage; LVDS Output; –10/70°C Operating Temperature; ±25 ppm Stability Option; Standard; No Enable/Disable; Standard; 171.925063 MHz Frequency; Tape and Reel (Base Qty = 1000)
Note: Not all combination of options are available. Other specifications may be available upon request.