3 IR Reflow

Suggested IR Profile: Devices are built using lead free epoxy and can be subjected to standard lead free IR reflow conditions shown in the table below. Contact pads are gold over nickel and lower maximum temperatures can also be used, such as 220°C.

Table 3-1. Reflow Profile
ParameterSymbolValue
Pre-heat Timets200 sec. max.
Ramp UpRUP3°C/sec. max.
Time above 217°CtL150 sec. max.
Time to Peak TemperaturetAMB-P480 sec. max.
Time at 260°CtP30 sec. max.
Time at 240°CtP260 sec. max.
Ramp DownRDN6°C/sec. max.
Figure 3-1. Solder Profile