Introduction
This document demonstrates porting, migrating or integrating the ATWINC15x0 solution with different MCUs. This document details the ATWINC15x0 communication with the host MCU over the Serial Peripheral Interface (SPI). The ATWINC15x0 device operates as the SPI slave, and the host MCU operates in the Master mode to control and transfer data.