3 Porting ATWINC15x0 to Harmony Framework
This section describes the porting and integration guidelines of the ATWINC15x0 in Harmony. The Harmony framework provides a software solution for PIC32 devices. The PIC32MX and PIC32MZ devices have ATWINC15x0 driver support. This section explains how to use the MPLAB Harmony Configurator (MHC) to auto-generate the code by selecting desired modules and pin mapping.
This section provides pin mapping details of the PIC32MX plug-in module (PIM) and the ATWINC1500 PICtail module using the Explorer 16 Development Board. The user must modify the pin mapping based on their hardware design.