14.7 China
The ATWILC3000-MR110CA and ATWILC3000-MR110UA module has received certification of conformity in accordance with the China MIIT Notice 2014-01 of State Radio Regulation Committee (SRRC) certification scheme. Integration of this module into a final product does not require additional radio certification, provided installation instructions are followed and no modifications of the module are allowed. Refer to SRRC certificate available in ATWILC3000-MR110xA product page for expiry date.