Features
IEEE 802.11
- IEEE 802.11 b/g/n, Single Stream (1x1) 20 MHz Bandwidth WLAN Link
- Compatible with Wi-Fi® 6/7 Access Points/Routers at 2.4 GHz
- IEEE 802.11 b/g/n (1x1) for Up to 72 Mbps PHY Rate
- Single Spatial Stream in 2.4 GHz ISM Band
- Integrated PA and T/R Switch
- Integrated Chip Antenna or U.FL Micro Co-ax Connector for Connecting to an External Antenna
- Superior Sensitivity and Range Via Advanced PHY Signal Processing
- Advanced Equalization and Channel Estimation
- Advanced Carrier and Timing Synchronization
- Supports Soft-AP
- Supports IEEE 802.11 WEP, WPA, WPA2 and WPA2 Enterprise Security
- Superior MAC Throughput Through Hardware Accelerated Aggregate A-MPDUs/A-MDSU Frame Reception and Block Acknowledgment
- On-Chip Memory Management Engine to Reduce Host Load
- SPI and SDIO Host Interfaces
- Operating Conditions:
- Input/output operating voltage (VDDIO): 1.62V to 3.6V
- Power supply for DC/DC convertor (VBAT): 2.5V to 4.2V
- Operating temperature: -40°C to +85°C
- Wi-Fi Alliance® Certified for Connectivity and Optimizations:
- ID: WFA72428
Bluetooth®
- Bluetooth 5.0 (Basic Rate, Enhanced Data Rate and Bluetooth Low Energy)(1)
- Frequency Hopping
- Host Control Interface (HCI) Through High-Speed UART
- Integrated PA and T/R Switch
- Superior Sensitivity and Range
- Bluetooth SIG 5.0 Certification:
- Declaration ID: D039158
Note:
- Bluetooth SIG QDID qualification is for Bluetooth Low Energy only.