10 External Interfaces
The ATWILC3000-MR110xA module supports the following external interfaces:
- SPI client and SDIO client for IEEE 802.11 control and data transfer
- BT_UART for Bluetooth® control and data transfer
- I2C client for control
- Wi-Fi® UART for IEEE 802.11 debug logs
- SPI host for external Flash
- General Purpose Input/Output (GPIO) pins(1)
Note:
- Usage of the GPIO functionality is not supported by the firmware. The data sheet will be updated once the support for this feature is added.