1 Ordering Information and Module Marking
The following table provides the ordering details for the ATWILC3000-MR110xA module.
| Model Number | Ordering Code | Package | Description | Regulatory Information(1) |
|---|---|---|---|---|
| ATWILC3000-MR110CA | ATWILC3000-MR110CA | 22.4 x 14.7 x 2.0 mm | Certified module with ATWILC3000-MU IC and chip antenna | FCC, ISED, CE, MIC, KCC, NCC, SRRC |
| ATWILC3000-MR110UA | ATWILC3000-MR110UA | 22.4 x 14.7 x 2.0 mm | Certified module with ATWILC3000-MU IC and u.FL connector | FCC, ISED, CE |
Note:
- For additional details, refer to Appendix A: Regulatory Approval.
The following figure illustrates the ATWILC3000-MR110xA module marking information.