15 Reference Documentation
The following table provides the set of collateral documents to ease integration and device ramp.
| Document Title | Content |
|---|---|
| ATWILC1000/ATWILC3000 Wi-Fi Link Controller Linux® User Guide | This user guide describes how to run Wi-Fi on the ATWILC1000 SD card and to run Wi-Fi/BLE on the ATWILC3000 Shield board on the SAMA5D4 Xplained Ultra running with the Linux kernel 4.9. |
| ATWILC3000A Datasheet | Data sheet for the ATWILC3000A Wi-Fi with Integrated Bluetooth IC |
| ATWILC1000/ATWILC3000 Devices Linux Porting Guide | This user guide describes how to port the ATWILC1000 and ATWILC3000 Linux drivers to another platform and contains all the required modifications for driver porting. |
| ATWILC1000/ATWILC3000 Baremetal Wi-Fi®/BLE Link Controller Software Design Guide | This design guide helps the user in integrating ATWILC1000/ATWILC3000 in the application using RTOS from Advanced Software Framework (ASF). |
| MCHPRT2 User’s Guide |
This document provides detailed information about the MCHPRT2 tool, which allows the user to configure, evaluate and test an RF system based on the ATWILC3000 amongst other devices. |
| ATWILC3000A/ATWILC3000-MR110xA Errata | This document details on the anomalies identified in the ATWILC3000 family of devices. |
| ATWILC3000A – Deriving Application Gain Table Application Note | This application note describes the Wi-Fi gain table structure and procedure to derive the application gain table. This document provides further details on the steps to update the device with the gain table. |
Note: For a complete listing of
development-support tools and documentation, visit www.microchip.com/wwwproducts/en/ATWILC3000 or refer to the Customer Support section to locate your
nearest Microchip field representative.