4.2.3.2 Power ON/OFF Sequences for Single Supply
| Symbol | Description | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|
| t1 | Power-Up Request Timing | 0.5 | – | 2000 | ms |
| t2 | VDD_DDR Power-Up Timing | – | 8 | – | ms |
| t3 | NRST Timing for Release | – | 16 | – | ms |
| t4 | VLDO2 Power-Up Timing after I²C Request | – | 0.5 | 1 | ms |
| t5 | VLDO2 Power-Down Timing after I²C Request | – | – | 1 | ms |
| t6 | VDD_3V3 Power-Down Timing | – | 10 | – | µs |
| t7 | NRST Forced to Low Timing | – | – | 10 | µs |