7.6.9.1 Design Schematic Example

The ATSAMA5D27-WLSOM1 features an 18-bit RGB LCD interface.

The figure below is a schematic example at main board level illustrating the interface with the AC32005 Microchip display module (WVGA LCD display module with maXTouch® technology).

In this example, several interfaces are used:

  • LCD _xxx signals for display
  • one SPI interface for display configuration
  • one TWI interface for maXTouch and QTouch device control
  • two IRQ I/Os for capacitive touch and buttons interruption
Figure 7-32. LCD Schematic Example