7.6.2 Interfacing with e-MMC

The Secure Digital Multimedia Card (SDMMC) Controller supports the Embedded MultiMedia Card (e-MMC) Specification V4.41, the SD Memory Card Specification V3.0, and the SDIO V3.0 specification. It is compliant with the SD Host Controller Standard V3.0 specification.

Table 7-6. SDMMC Reference Documents
NameLink
SD Host Controller Simplified Specification V3.00www.sdcard.org
SDIO Simplified Specification V3.00www.sdcard.org
Physical Layer Simplified Specification V3.01www.sdcard.org
Embedded MultiMedia Card (e-MMC) Electrical Standard 4.51www.jedec.org