10.3.2 Conformity Assessment
From ETSI Guidance Note EG 203367, section 6.1 Non-radio products are combined with a radio product:
If the manufacturer of the combined equipment installs the radio product in a host non-radio product in equivalent assessment conditions (i.e. host equivalent to the one used for the assessment of the radio product) and according to the installation instructions for the radio product, then no additional assessment of the combined equipment against article 3.2 of the RED is required.
The European Compliance Testing listed in the table below was performed using the antennas listed in the table List of External Antennas.
| Certification | Standards | Article |
|---|---|---|
| Safety | EN 62368 | 3.1(a) |
| Health | EN 300 328 / EN 62311 / EN 62479 | |
| EMC | EN 301 489-1 / EN 55032 / EN 55024 | 3.1(b) |
| Radio | EN 300 328 | 3.2 |