10.3.3 Simplified EU Declaration of Conformity
Hereby, Microchip Technology Inc. declares that the radio equipment type [ATSAMA5D27-WLSOM1] is in compliance with Directive 2014/53/EU.
The full text of the EU declaration of conformity is available at the following internet address : https://www.microchip.com/wwwproducts/en/ATSAMA5D27-WLSOM1