7.6.2.1 Design Schematic Example
In the example below, one MTFC4GLDEA 4 GB e-MMC is connected to the processor through the SDMMC0 port.
In the example below, one MTFC4GLDEA 4 GB e-MMC is connected to the processor through the SDMMC0 port.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.