8.2 Recommended Operating Conditions
The following table provides the operating ratings for the ATSAMA5D27-WLSOM1 module.
| Characteristic | Symbol | Min. | Max. | Unit |
|---|---|---|---|---|
| I/O Supply Voltage | VDDANA, VDDISC, VDDSDHC | 1.6 | 3.6 | V |
| Fuse Supply Voltage | VDDFUSE | 2.25 | 2.75 | V |
| Main Supply Voltage | VDD_MAIN | 3.3 | 5.5 | V |
| Backup Supply Voltage | VDDBU | 1.65 | 3.6 | V |
| Module Operating Ambient Temperature | TA | -40 | +85 | °C |