8.1 Absolute Maximum Ratings

Important: Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress rating only and functional operation of the device at these or other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.
Table 8-1. Absolute Maximum Ratings
CharacteristicSymbolMin.Max.Unit
I/O Supply VoltageVDDANA, VDDISC, VDDSDHC-0.34.0V
Fuse Supply VoltageVDDFUSE-0.33.0V
Main Supply VoltageVDD_MAIN-0.36.0V
Backup Supply VoltageVDDBU-0.34.0V
Storage TemperatureTSTORAGE-55150°C
RF Input Power Maximum––23dBm
Maximum Input CurrentVDD_MAIN–2A