1.1.4 Internal Feedback Input (FEEDBACK)
The output from the sequential logic block can be selected as input to the LUTs in the corresponding unit. Internal feedback input is selected by writing the Input y Source Selection bit group in the LUT Control x register (LUTCTRLx.INSELy) to 0x1.