2.3.1 Configure CCL
The CCL must be configured to the desired logical functionality. The
configure_ccl_lut0() function initializes the CCL module with the
desired clock generator and configures LUT0 according to the following settings:- Input 0 is default TC
- Input 1 is alternative TC
- Input 2 is masked
- Truth table value set to 0x01
- Run in Standby enabled
void configure_ccl_lut0(void) { /** Creates a new configuration structure for CCL. */ struct ccl_config conf; /** Apply the default settings. */ ccl_get_config_defaults(&conf); conf.clock_source = GCLK_GENERATOR_1; conf.run_in_standby = true; /** Initialize CCL with the user settings. */ ccl_init(&conf); /** Creates a new configuration structure for LUT0. */ struct ccl_lut_config conf_ccl_lut0; /** Apply the default settings. */ ccl_lut_get_config_defaults(&conf_ccl_lut0); /** Configure LUT0. */ conf_ccl_lut0.truth_table_value = 0x01; conf_ccl_lut0.input0_src_sel = CCL_LUT_INPUT_SRC_TC; conf_ccl_lut0.input1_src_sel = CCL_LUT_INPUT_SRC_ALTTC; conf_ccl_lut0.input2_src_sel = CCL_LUT_INPUT_SRC_MASK; /** Set up LUT0 output pin. */ struct system_pinmux_config lut0_out_pin_conf; system_pinmux_get_config_defaults(&lut0_out_pin_conf); lut0_out_pin_conf.direction = SYSTEM_PINMUX_PIN_DIR_OUTPUT; lut0_out_pin_conf.mux_position = CCL_OUTPUT_MUX; system_pinmux_pin_set_config(CCL_OUTPUT_PIN, &lut0_out_pin_conf); /** Initialize and enable LUT0 with the user settings. */ ccl_lut_set_config(CCL_LUT_0, &conf_ccl_lut0); /** Enable CCL module. */ ccl_lut_enable(CCL_LUT_0); ccl_module_enable(); }