5.3 PCS Registers

The PCS registers are located at MDIO Manageable Device (MMD) address 0x03.

Warning: RESERVED address space must not be written to except when specifically directed to by Microchip. Failure to heed this warning may result in adverse operation and unexpected results.
AddressNameBit Pos.76543210

0x00

...

0x08F2

Reserved         
0x08F3T1SPCSCTL15:8RSTLBEDUPLEX
7:0
0x08F4T1SPCSSTS15:8
7:0FAULT
0x08F5T1SPCSDIAG115:8RMTJABCNT[15:8]
7:0RMTJABCNT[7:0]
0x08F6T1SPCSDIAG215:8CORTXCNT[15:8]
7:0CORTXCNT[7:0]