5.1 SMI Basic Control and Status Registers
The section describes the various SMI Control and Status Registers (CSRs). The SMI CSRs follow the IEEE 802.3 (Clause 22.2.4) management register set. All functionality and bit definitions comply with these standards.
Warning: RESERVED address space
must not be written to except when specifically directed to by Microchip. Failure to heed
this warning may result in adverse operation and unexpected results.
Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | BASIC_CONTROL | 15:8 | SW_RESET | LOOPBACK | SPD_SEL[0] | AUTONEGEN | PD | ISOLATE | REAUTONEG | DUPLEXMD |
7:0 | COLTST | SPD_SEL[1] | ||||||||
0x01 | BASIC_STATUS | 15:8 | 100BT4A | 100BTXFDA | 100BTXHDA | 10BTFDA | 10BTHDA | 100BT2FDA | 100BT2HDA | EXTSTS |
7:0 | MFPRESUPA | AUTONEGC | RMTFLTD | AUTONEGA | LNKSTS | JABDET | EXTCAPA | |||
0x02 | PHY_ID1 | 15:8 | OUI[2:9] | |||||||
7:0 | OUI[10:17] | |||||||||
0x03 | PHY_ID2 | 15:8 | OUI[18:23] | MODEL[5:4] | ||||||
7:0 | MODEL[3:0] | REV[3:0] | ||||||||
0x05 ... 0x0C | Reserved | |||||||||
0x0D | MMDCTRL | 15:8 | FNCTN[1:0] | |||||||
7:0 | DEVAD[4:0] | |||||||||
0x0E | MMDAD | 15:8 | ADR_DATA[15:8] | |||||||
7:0 | ADR_DATA[7:0] | |||||||||
0x10 ... 0x11 | Reserved | |||||||||
0x12 | STRAP_CTRL0 | 15:8 | MITYP[1] | |||||||
7:0 | MITYP[0] | PKGTYP[1:0] | SMIADR[4:0] |