Jump to main content
1.4 Reference Documents
IEEE Standard for Ethernet , IEEE Std
802.3™-2022.standards.ieee.org/standard/802_3-2022.html
IEEE Standard for a
Precision Clock Synchronization Protocol for Networked Measurement and
Control Systems , IEEE Std 1588™-2019.standards.ieee.org/standard/1588-2019.html
IEEE Standard for Local and
Metropolitan Area Networks – Timing and Synchronization for
Time-Sensitive Applications , IEEE Std 802.1AS™-2020.standards.ieee.org/standard/802_1AS-2020.html
LAN86xx Bus Interface
Network (BIN) Reference Design Application Note , DS60001718,
Microchip.www.microchip.com/DS60001718
LAN8670/1/2 Configuration
Application Note , DS60001699, Microchip.www.microchip.com/DS60001699
Advanced Diagnostic Features
for 10BASE‑T1S Automotive Ethernet PHYs , Version 2.1, OPEN
Alliance, 2025.opensig.org/automotive-ethernet-specifications/
10BASE-T1S System
Implementation Specification , Version 1.0, OPEN Alliance,
2023.opensig.org/automotive-ethernet-specifications/
RMII Specification , Revision 1.2, RMII Consortium,
1999.
10BASE-T1S Topology
Discovery Specification , Version 1.4, OPEN Alliance, 2024.opensig.org/automotive-ethernet-specifications/
10BASE-T1S Sleep/Wake-Up
Specification , Version 1.0, OPEN Alliance, 2022.opensig.org/automotive-ethernet-specifications/
10BASE-T1S PLCA Management Registers , Version 1.4, OPEN Alliance,
2025.opensig.org/automotive-ethernet-specifications/
Topology Discovery for 10BASE-T1S Systems , DS00006067,
Microchip.www.microchip.com/DS00006067
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.