6.7 Reference Schematics
The schematics on the following pages contain example reference implementations of the LAN8670/1/2.
The bus interface network, or BIN, not shown, is composed of the discrete analog components that interface the device TRXP/TRXN pins to the bus connector. Design of the BIN is largely dependent upon specific application requirements, but at a minimum must include a series 100 nF coupling capacitor on each of the TRXP and TRXN pins. Additional bus interface network details are contained in a separate LAN86xx Bus Interface Network (BIN) Reference Design Application Note AN1718.