1 Ordering Information and Module Marking

The following table provides the ordering details for the ATWINC3400-MR210xA module.

Table 1-1. Ordering Details
Model NumberOrdering CodePackageDescriptionRegulatory Information
ATWINC3400-MR210CAATWINC3400-MR210CAxxx(1)22.43 x 14.73 x 2.0 mmCertified module with chip antennaFCC, IC, CE, MIC, KCC, NCC, SRC
ATWINC3400-MR210UAATWINC3400-MR210UAxxx(1)22.43 x 14.73 x 2.0 mmCertified module with u.FL connector for an external antennaFCC, IC, CE
Note:
  1. 'xxx' in the preceding table and following figure denotes the software version. For example, at the time of publish, the software is v1.22, so its equivalent order code is ATWINC3400-MR210CA122. The order code changes with the software version. For more information on the ordering code, refer to the ATWINC3400 product page.

The following figure illustrates the ATWINC3400-MR210xA module marking information.

Figure 1-1. Marking Information