3 Pinout and Package Information
This package contains an exposed paddle that must be connected to the system
board ground. The ATWINC3400-MR210xA module pin
assignment is shown in
the
following figure. This package contains an exposed paddle, Pin 37,
PADDLE VSS, that must be connected to
the
system board ground.
The following table provides the ATWINC3400-MR210xA module pin description.
Pin # | Pin Name | Pin Type | Description |
---|---|---|---|
1 | GND | GND | Ground pin |
2 | SPI_CFG | Digital Input | Serial Peripheral Interface pin, which must be tied to VDDIO |
3 | NC | — | No connection |
4 | NC | — | No connection |
5 | NC | — | No connection |
6 | NC | — | No connection |
7 | RESETN | Digital Input |
|
8 | BT_TXD | Digital I/O, Programmable pull up |
|
9 | BT_RXD | Digital I/O, Programmable pull up |
|
10 | I2C_SDA_S | Digital I/O, Programmable pull up |
|
11 | I2C_SCL_S | Digital I/O, Programmable pull up |
|
12 | VDDIO | Power | Digital I/O power supply |
13 | GND | GND | Ground pin |
14 | GPIO3 | Digital I/O, Programmable pull up | General Purpose Input/Output pin(1) |
15 | GPIO4 | Digital I/O, Programmable pull up | General Purpose Input/Output pin(1) |
16 | UART_TXD | Digital I/O, Programmable pull up |
|
17 | UART_RXD | Digital I/O, Programmable pull up |
|
18 | VBAT | Power | Power supply pin for DC/DC converter and PA |
19 | CHIP_EN | Digital Input |
|
20 | RTC_CLK | Digital I/O, Programmable pull up |
|
21 | GND | GND | Ground pin |
22 | GPIO8 | Digital I/O, Programmable pull up | General Purpose Input/Output pin(1) |
23 | SPI_SCK | Digital I/O, Programmable pull up | SPI clock pin |
24 | SPI_MISO | Digital I/O, Programmable pull up | SPI MISO (Master In Slave Out) pin |
25 | SPI_SSN | Digital I/O, Programmable pull up | Active-low SPI SSN (Slave Select) pin |
26 | SPI_MOSI | Digital I/O, Programmable pull up | SPI MOSI (Master Out Slave In) pin |
27 | GPIO7 | Digital I/O, Programmable pull up | General Purpose Input/Output pin(1) |
28 | GND | GND | Ground pin |
29 | GPIO17 | Digital I/O, Programmable pull up | General Purpose Input/Output pin(1) |
30 | GPIO18 | Digital I/O, Programmable pull up | General Purpose Input/Output pin(1) |
31 | GPIO19 | Digital I/O, Programmable pull up | General Purpose Input/Output pin(1) |
32 | GPIO20 | Digital I/O, Programmable pull up | General Purpose Input/Output pin(1) |
33 | IRQN | Digital output, Programmable pull up |
|
34 | I2C_SCL_M | Digital I/O, Programmable pull up | I2C Master clock pin |
35 | I2C_SDA_M | Digital I/O, Programmable pull up | I2C Master data pin |
36 | GND | GND | Ground pin |
37 | PADDLE VSS | GND | Connect to the system board ground |
Note:
- Usage of the GPIO functionality is not supported by the firmware. The data sheet will be updated once the support for this feature is added.