C | 12/2020 | Document |
- Updated
ATWINC3400-MR210CA to ATWINC3400-MR210xA
- Added
ATWINC3400-MR210UA module information
- Minor edits
|
Block Diagram | Updated Figure 2-1 |
Pinout and Package Information |
- Updated Figure 3-1
- Updated pin
descriptions of Pin 8, 9, 14, 15, 22,27, 28,29, 30, 31, 32 and
37
- Added Note
|
Electrical Characteristics | Updated VBAT specification in Recommended Operating Conditions |
WLAN Subsystem | Added footnotes for Short GI feature |
SPI Timing |
|
ATWINC3400-MR210CA Module Placement and
Routing Guidelines |
- Added
ATWINC3400-MR210CA for the section name
- Updated Figure 13-2
|
ATWINC3400-MR210UA Module Placement and
Routing Guidelines | Added |
ATWINC3400-MR210UA Approved External Antennas | Added |
Ordering Information and Module
Marking |
|
UART Interface | Updated with Wi-Fi and Bluetooth Low Energy data information |
Host Interface | Updated Figure 11-1 |
Appendix A: Regulatory Approval |
|
B | 08/2018 | Document | Updated from Bluetooth 4.0 to Bluetooth 5.0 throughout the
document |
Features |
- Removed Bluetooth
Host and Controller QD ID
- Added QD ID for
an end product
|
Ordering Information and Module
Marking | Updated product web page link |
Table 10-1 and Table 10-2 | Updated pin numbers |
Reflow profile information |
- Removed Reflow
Profile information sections
- Added link to
Solder Reflow Recommendation Application Note
|
Appendix A: Regulatory Approval | Added PMN details under Canada/ISED |
Reference Documentation |
- Updated web
links
- Added Solder
Reflow Recommendation
|
Radiation Pattern | Newly added |
A | 11/2017 | Document | Initial Release |