10 External Interfaces

The ATWINC3400-MR210CA external interfaces include:
  • I2C for debugging
  • SPI for control and data transfer
  • UART for debugging
  • General Purpose Input/Output pins(1)
Note:
  1. Usage of the GPIO functionality is not supported by the ATWINC3400 firmware. The data sheet will be

    updated once the support for this feature is added.