1 Ordering Information and Module Marking
The following table provides the ordering details for the ATWINC3400-MR210xA module.
| Model Number | Ordering Code | Package | Description | Regulatory Information |
|---|---|---|---|---|
| ATWINC3400-MR210CA | ATWINC3400-MR210CAxxx(1) | 22.43 x 14.73 x 2.0 mm | Certified module with chip antenna | FCC, IC, CE, MIC, KCC, NCC, SRC |
| ATWINC3400-MR210UA | ATWINC3400-MR210UAxxx(1) | 22.43 x 14.73 x 2.0 mm | Certified module with u.FL connector for an external antenna | FCC, IC, CE |
Note:
- 'xxx' in the preceding table and following figure denotes the software version. For example, at the time of publish, the software is v1.22, so its equivalent order code is ATWINC3400-MR210CA122. The order code changes with the software version. For more information on the ordering code, refer to the ATWINC3400 product page.
The following figure illustrates the ATWINC3400-MR210xA module marking information.