10 External Interfaces
The ATWINC3400-MR210CA external interfaces
include:
- I2C for debugging
- SPI for control and data transfer
- UART for debugging
- General Purpose Input/Output pins1
Note:
- Usage of the GPIO functionality is not supported by the ATWINC3400 firmware. The data sheet will be updated once the support for this feature is added.