16 Document Revision History
The document revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication
| Revision | Date | Section | Changes |
|---|---|---|---|
| E | 05/2025 | Features |
|
| Package Outline Drawings | Updated package outline drawings | ||
| Digital I/O Pin Behavior During Power-Up Sequences | Editorial changes | ||
| Memory Subsystem | Editorial changes | ||
| MAC |
| ||
| WLAN Subsystem | Editorial changes | ||
| Appendix A: Regulatory Approval | Updated the section. | ||
| D | 04/2021 | Document | Replaced Master/Slave with the new terminologies. For more details, see the following note. |
| Ordering Information and Module Marking | Updated Figure 1-1 with tape and reel information. | ||
| Europe | Updated EN 301 489 in EMC to EN 301 489-1 and EN 301 489-17. | ||
| C | 12/2020 | Document |
|
| Block Diagram | Updated Figure 2-1 | ||
| Pinout and Package Information |
| ||
| Electrical Characteristics | Updated VBAT specification in Recommended Operating Conditions | ||
| WLAN Subsystem | Added footnotes for Short GI feature | ||
| SPI Timing |
| ||
| ATWINC3400-MR210CA Module Placement and Routing Guidelines |
| ||
| ATWINC3400-MR210UA Module Placement and Routing Guidelines | Added | ||
| ATWINC3400-MR210UA Approved External Antennas | Added | ||
| Ordering Information and Module Marking |
| ||
| UART Interface | Updated with Wi-Fi and Bluetooth® Low Energy data information | ||
| Host Interface | Updated Figure 11-1 | ||
| Appendix A: Regulatory Approval |
| ||
| B | 08/2018 | Document | Updated from Bluetooth 4.0 to Bluetooth 5.0 throughout the document |
| Features |
| ||
| Ordering Information and Module Marking | Updated product web page link | ||
| Table 10-1 and Table 10-2 | Updated pin numbers | ||
| Reflow profile information |
| ||
| Appendix A: Regulatory Approval | Added PMN details under Canada/ISED | ||
| Reference Documentation |
| ||
| Radiation Pattern | Newly added | ||
| A | 11/2017 | Document | Initial Release |
Note: Microchip is aware that some terminologies used in the technical documents and existing software codes of this product are outdated and unsuitable. This document may use these new terminologies, which may or may not reflect on the source codes, software GUIs, and the documents referenced within this document. The following table shows the relevant terminology changes made in this document.
| Old Terminology | New Terminology | Description |
|---|---|---|
| Master | Host | The following sections are updated with new terminology: |
| Slave | Client |