Features
Wi-Fi®:
- IEEE 802.11 b/g/n, Single Stream (1x1) 20 MHz Bandwidth WLAN Link
- Compatible with Wi-Fi 6/7 Access Points/Routers at 2.4 GHz
- IEEE 802.11 b/g/n (1x1) with Single Spatial Stream, up to 72 Mbps PHY Rate in a 2.4 GHz ISM Band
- Integrated Chip Antenna or Micro Co-ax (U.FL) Connector for an External Antenna
- Superior Sensitivity and Range via Advanced PHY Signal Processing
- Advanced Equalization and Channel Estimation
- Advanced Carrier and Timing Synchronization
- Supports Soft-AP
- Supports IEEE 802.11 WEP, WPA and WPA2 Personal and WPA2 Enterprise (Firmware Version 1.3.1 or Later)
- Superior MAC Throughput Through Hardware Accelerated Aggregate A-MPDUs/A-MDSU Frame Reception and Block Acknowledgment.
- On-Chip Memory Management Engine to Reduce the Host Load
- Operating Temperature Range from –40 °C to +85 °C
Input/Output Voltage Ranges from 2.7V to 3.6V
Power Supply (VBAT) Ranges from 3.0V to 4.2V
- Wi-Fi Alliance® Certified for Connectivity and Optimizations
- ID: WFA62065
- Integrated On-Chip Microcontroller
- SPI Host Interface
- Integrated Flash Memory for Wi-Fi and Bluetooth® System Software
- Low Leakage On-Chip Memory for State Variables
- Fast AP Re-Association (150 ms)
- On-Chip Network Stack to Offload MCU
- Network Features: Firmware Version 1.2.0 or Later
- TCP, UDP, DHCP, ARP, HTTP, TLS, DNS and SNTP
Bluetooth:
- ATWINC3400-MR210xA Bluetooth Low Energy Certification (end product) QD ID: 112092
- Adaptive Frequency Hopping (AFH)
- Superior Sensitivity and Range