12 Package Outline Drawings
The ATWINC3400-MR210xA package details are outlined in this section.
Note:
- Dimensions are in mm.
- Having a 5×5 grid of GND vias solidly connecting the exposed GND paddle of the module to the ground plane on the inner/other layers of the host board is recommended. This will provide a good ground and thermal transfer for the ATWINC3400-MR210xA module.