48.4.12 Low Power Voltage Reference (VREFLP) Specifications

Table 48-18. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
VREFLP01VVRLPVREFLP Baseline output—1.024—VVDD ≥ 2.5V, -40°C to 85°C