48.4.6 Analog-to-Digital Converter (ADC) Conversion Timing Specifications

Table 48-12. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
AD20TADADC Clock Period0.5—9μsUsing FOSC,HFINTOSC, or EXTOSC as the ADC clock source ADOSC != 11
AD20A—2—μsUsing ADCRC as the ADC clock source ADOCS = 11
AD21TCNVConversion Time—14 TAD+2TCY——Using FOSC,HFINTOSC, or EXTOSC as the ADC clock source ADOSC != 11
AD21A—16 TAD+2TCY——Using ADCRC as the ADC clock source ADOSC = 11
AD22THCDSample-and-Hold Capacitor Disconnect Time—2 TAD+1TCY——Using FOSC,HFINTOSC, or EXTOSC as the ADC clock source ADOSC != 11
AD22A—3 TAD+2TCY——Using ADCRC as the ADC clock source ADOSC = 11

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Figure 48-9. ADC Conversion Timing (ADC Clock FOSC-Based)
Figure 48-10. ADC Conversion Timing (ADC Clock from ADCRC)
Note:
  1. If the ADC clock source is selected as ADCRC, a time of TCY is added before the ADC clock starts. This allows the SLEEP instruction to be executed.