48.4.10 Low-Power Comparator Specifications

Table 48-16. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
CMLP01VIOFFInput Offset Voltage-50—50mVVICM = VDD/2; VDD = 3.0V
CMLP02VICMInput Common-Mode RangeGND—VDDV
CMLP03CMRRCommon-Mode Input Rejection Ratio—50—dBVDD = 3.0V
CMLP04VHYSTComparator Hysteresis10—50mVVDD = 3.0V
CMLP05*TRESP(1)Response Time, Rising Edge—900—nsCMR= 0,input common-mode is VSS to (VDD-1V); VDD = 3.0V
CMLP05A*Response Time, Falling Edge—600—nsCMR= 0,input common-mode is VSS to (VDD-1V); VDD = 3.0V
CMLP05B*Response Time, Rising Edge—500—nsCMR = 1,2, input-common is 1V/VSS to VDD; VDD = 3.0V
CMLP05C*Response Time, Falling Edge—900—nsCMR = 1,2, input-common is 1V/VSS to VDD; VDD = 3.0V

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Response time measured with one comparator input at VDD/2, while the other input transitions from VSS to VDD.