21.4.6 PMD5
| Name: | PMD5 |
| Offset: | 0x0111 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| APMMD | VREFLPMD | PORTWMD | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 2 – APMMD Disable Analog Peripheral Manager
| Value | Description |
|---|---|
| 1 | Analog Peripheral Manager disabled |
| 0 | Analog Peripheral Manager enabled |
Bit 1 – VREFLPMD Disable Low-Power Voltage Reference
| Value | Description |
|---|---|
| 1 | Low-Power Voltage Reference disabled |
| 0 | Low-Power Voltage Reference enabled |
Bit 0 – PORTWMD Disable Signal Routing Port W
| Value | Description |
|---|---|
| 1 | PORTW Signal Routing Port disabled |
| 0 | PORTW Signal Routing Port enabled |