21.4.4 PMD3
| Name: | PMD3 |
| Offset: | 0x010F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMLP1MD | CM1MD | FVRMD | MSSP2MD | MSSP1MD | UART2MD | UART1MD | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – CMLP1MD Disable Comparator 2
| Value | Description |
|---|---|
| 1 | CMLP1 module disabled |
| 0 | CMLP1 module enabled |
Bit 6 – CM1MD Disable Comparator 1
| Value | Description |
|---|---|
| 1 | CM1 module disabled |
| 0 | CM1 module enabled |
Bit 5 – FVRMD Disable Fixed Voltage Reference Module
| Value | Description |
|---|---|
| 1 | FVR module disabled |
| 0 | FVR module enabled |
Bit 4 – MSSP2MD Disable MSSP2 Module
| Value | Description |
|---|---|
| 1 | MSSP2 module disabled |
| 0 | MSSP2 module enabled |
Bit 3 – MSSP1MD Disable MSSP1 Module
| Value | Description |
|---|---|
| 1 | MSSP1 module disabled |
| 0 | MSSP1 module enabled |
Bit 2 – UART2MD Disable UART2 Module
| Value | Description |
|---|---|
| 1 | UART2 module disabled |
| 0 | UART2 module enabled |
Bit 1 – UART1MD Disable UART1 Module
| Value | Description |
|---|---|
| 1 | UART1 module disabled |
| 0 | UART1 module enabled |