28.5.5 LUT n Control C
| Name: | LUTCTRLC |
| Offset: | 0x07 + n*0x04 [n=0..1] |
| Reset: | 0x00 |
| Property: | Enable-Protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INSEL2[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – INSEL2[3:0] LUT n Input 2 Source Selection
This bit field selects the source for input 2 of LUT n:
| Value | Name | Description |
|---|---|---|
0x0 | MASK | Masked input |
0x1 | FEEDBACK | Feedback input |
0x2 | LINK | Linked other LUT as input source |
0x3 | EVENT0 | Event input source 0 |
0x4 | EVENT1 | Event input source 1 |
0x5 | IO | I/O-pin LUTn-IN2 input source |
0x6 | AC0 | AC0 OUT input source |
0x7 | TCB0 | TCB0 WO input source |
0x8 | TCA0 | TCA0 WO2 input source |
0x9 | TCD0 | TCD0 WOA input source |
0xA | - | Reserved |
0xB | SPI0 | SPI0 MISO input source |
0xC | AC1 | AC1 OUT input source |
0xD | TCB1 | TCB1 WO input source |
0xE | AC2 | AC2 OUT input source |
Other | - | Reserved |