28.5.2 Sequential Control 0
| Name: | SEQCTRL0 |
| Offset: | 0x01 |
| Reset: | 0x00 |
| Property: | Enable-Protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SEQSEL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – SEQSEL[3:0] Sequential Selection
This bit field selects the sequential configuration for LUT0 and LUT1.
| Value | Name | Description |
|---|---|---|
| 0x0 | DISABLE | Sequential logic is disabled |
| 0x1 | DFF | D flip-flop |
| 0x2 | JK | JK flip-flop |
| 0x3 | LATCH | D latch |
| 0x4 | RS | RS latch |
| Other | - | Reserved |