28.3.2.1 Enabling, Disabling and Resetting
The CCL is enabled by writing a
‘1’ to the ENABLE bit in the Control A (CCL.CTRLA) register. The
CCL is disabled by writing a ‘0’ to that ENABLE bit.
Each LUT is enabled by writing a
‘1’ to the LUT Enable (ENABLE) bit in the LUT n Control A
(CCL.LUTnCTRLA) register. Each LUT is disabled by writing a ‘0’ to the
ENABLE bit in CCL.LUTnCTRLA.