1.1.1 Aadvark I2C Host Adapter
Aardvark I2C/HCI Host adapter is used to interface PC via USB to I2C pins of ATWINC/ATWILC. The same is shown in the following figure. For more information, refer to http://www.totalphase.com/products/aardvark-i2cspi/.

Aardvark I2C/HCI Host adapter is used to interface PC via USB to I2C pins of ATWINC/ATWILC. The same is shown in the following figure. For more information, refer to http://www.totalphase.com/products/aardvark-i2cspi/.

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.