1.1.2 USB-UART Converter
This USB-UART converter (MCP2200 Breakout Module) will be used to interface the PC to the UART DTM interface of the ATWINC3XXX devices. Any generic USB-UART converter can also be used.
This USB-UART converter (MCP2200 Breakout Module) will be used to interface the PC to the UART DTM interface of the ATWINC3XXX devices. Any generic USB-UART converter can also be used.