1.2.1 Serial Bridge Connection (ATWILC/ATWINC)
MCHPRT2 GUI can be operated without the Aadvark tool with the help of the serial bridge application from Microchip Studio. In the GUI, instead of I2C, select UART. Enter the valid Com port, baud rate and click Init to start evaluating the RF test system. For more information, see the Serial Bridge Application Note.