The MCHPRT2 tool allows the user to easily configure, evaluate and test an RF system. It
simplifies the effort during the early stage of development. The later sections have a
detailed explanation on how the tool is used to test the RF system.Figure 1-3. MCHPRT2 GUI Tool
Click the tab for Initialization,
eFuse, Wi-Fi, BLE or Register read and write option.
Function block for the selected
tab.
CMD command line block.
Device connectivity status:
Closed – Sub process MCHPRT2 tool is closed
Ready – MCHPRT2 tool is waiting for the command
Processing – MCHPRT2 tool is running
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.