5.3 UART Initialization
To enable the UART command, click UART init. Then send the UART command (0x01, 0x03, 0x0c, 0x00).

To enable the UART command, click UART init. Then send the UART command (0x01, 0x03, 0x0c, 0x00).

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.