5.4 Serial Port
After successful initialization, the Serial port communication starts and enter the commands to be sent using the text box, as shown in the following figure. The commands can be Hexadecimal or Decimal value for Hexadecimal command or String.